Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 111.10, 111.12

Bourdon tube pressure gauge, copper alloy

Standard version, back mount


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheet

Standard features

Unit of outer Scalebar

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Model111.10 standard bottom111.12 standard center back111.16 panelmounting111.11 welding
Caseblack plasticblack steelblack plasticblack steelblack plastic with front flangesteel, brass lacquered with pressure vent
Nominal size040 mm050 mm063 mm080 mm100 mm160 mm040 mm050 mm063 mm080 mm100 mm040 mm050 mm063 mm050 mm063 mm
Process connectionG 1/8 BG 1/4 BG 1/4 BG 1/2 BG 1/2 BG 1/2 BG 1/8 BG 1/4 BG 1/4 BG 1/4 BG 1/4 BG 1/8 BG 1/4 BG 1/4 BG 1/4 BG 1/4 B
Accuracy classclass 2.5class 2.5class 2.5class 2.5class 2.5class 1.6class 2.5class 2.5class 2.5class 2.5class 2.5class 2.5class 2.5class 2.5class 2.5class 2.5
Special design featureswithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutwithoutOxygen ISO 5171AcetylenewithoutOxygen ISO 5171Acetylene
Connector locationlower mountlower mountlower mountlower mountlower mountlower mountcenter back mountcenter back mountcenter back mountcenter back mountcenter back mountcenter back mountcenter back mountcenter back mountlower mountlower mountlower mountlower mountlower mountlower mount
Scale range
Price£17.66£18.61£18.61£34.69£35.65£89.95£17.66£18.61£18.61£34.69£35.65£17.66£18.61£18.61£25.15£25.15£39.72£25.15£25.15£25.69
0...1 bar93848429013920901364490222959032681904056071454919083774908390190305659030581939622090810709081208
0...1.6 bar901411090139469013660902228790102709040544908368590837829083910123007729030590908098890810899081216
0...2.5 bar90141369013962901368790222799022686904052890836939083790908392890105649010572908099690810979081224120033871200344190750719083618
Price£17.66£18.61£18.61£34.69£35.65£89.95£17.66£18.61£18.61£34.69£35.65£17.66£18.61£18.61£25.15£25.15£25.15£25.69
0...4 bar90141449013989901370990327039032606904051090837079083804908393690704009070427908100390811009081232
0...6 bar901416090404479052836902270890125919050523908371590838129083944907043590404809081011908111990812409075081
0...10 bar90141879040439905282890326499012575904050190837239083820908395290704439070478908102090811279081259
0...16 bar901420990404209052810901270290226199040609908373190838399083960907045190604059081038908113590812671320267790750919083622
Price£17.66£18.61£18.61£34.69£35.65£89.95£17.66£18.61£18.61£34.69£35.65£17.66£18.61£18.61£27.46£27.46£25.69
0...25 bar90142259040412905280190322409012605905051590837409083847908397990704609060413908104690811439081275
0...40 bar901424190140049013806902223690325929050566908375890838559083987905049390704199081054908115190812839083634
Price£18.84£19.93£19.93£36.01£36.97£89.79£18.84£19.93£19.93£34.53£35.49£18.98£19.93£19.93£27.46£27.46
0...60 bar901402090138229032231916819290838639083995937364590811609081291
Price£18.84£19.93£19.93£33.64£35.63£89.79£18.84£19.93£19.93£34.53£35.49£18.84£19.79£19.79£27.46£27.46
0...100 bar90140479013725958165090838719084002
Price£18.84£19.93£19.93£33.64£35.63£89.79£18.84£19.79£19.93£34.53£35.49£18.84£19.79£19.79£27.46£27.46
0...160 bar9014063901374196943669084010
Price£18.84£19.79£19.93£33.64£35.49£89.79£18.84£19.79£19.93£34.53£35.49£18.84£19.79£19.79£27.46£27.46
0...250 bar90137689084029
Price£18.84£19.79£20.92£33.64£35.49£89.79£18.84£19.79£20.92£34.53£35.49£18.84£19.79£19.79£27.46£27.46
0...315 bar9013784908403790836509083642
Price£18.84£19.79£19.93£33.64£35.49£89.79£18.84£19.79£19.93£34.53£35.49£18.84£19.79£19.79
0...400 bar90138499084045
Price£18.84£19.79£19.79£33.64£35.49£89.79£18.84£19.79£19.79£34.53£35.49£18.84£19.79£19.79
-1...0 bar90140989013903901297490222529012710904080390836779083766908388090303609030387908097090810629081186
Price£19.79£35.53£35.49£89.79
-1...+0.6 bar90129909032266
-1...+1.5 bar901357190302719010297
-1...+3 bar901358090302809070184
-1...+5 bar901359890302989022716
-1...+9 bar901360190202769070176
-1...+15 bar9013610902028490102899050868