Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model 212.20

Bourdon tube pressure gauge, copper alloy

Stainless steel case, NS 100 and 160


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 02.01
Measuring systemcopper alloy
Casestainless steel
Bezel ringcam ring (bayonet type), stainless steel
Accuracy classclass 1.0

Standard features

Measuring systemcopper alloy
Windowflat instrument glass

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal size100 mm160 mm
Process connectionG 1/2 BG 1/2 B
Connector locationlower mountlower back mountlower mountlower back mount
Scale range
Price£50.20£60.97£73.38£84.15
-1...0 bar9061703904169990616738615551
-1...+0.6 bar9428720945018191623729660645
-1...+1.5 bar90617389432337902278312289460
-1...+3 bar9061746942660490227759246627
0...0.6 bar9061592942808990418938736537
0...1 bar9061568905166090418699289267
0...1.6 bar9061584905167890418428612404
0...2.5 bar9061541905168690418268607230
0...4 bar9051589905169490518808776989
Price£47.76£58.53£70.94£81.71
0...6 bar9041524904162190417108663173
0...10 bar9041516904163090418189285636
0...16 bar9041508904164890418008607222
0...25 bar9041567904165690417029281800
0...40 bar9041583904166490518649291482
Price£73.83£84.61£97.01£107.79
0...60 bar9041540904167290518568612935
0...100 bar9041605904168090518218681341
0...160 bar9042113904219990621818613354
0...250 bar9042105904218090621658658285
0...400 bar9042016904217290621229295690
0...600 bar9042008904216490621149295682