Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 232.30, 233.30

Bourdon tube pressure gauge, stainless steel

For the process industry, safety version, NS 63, 100 and 160


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 02.04
Measuring systemstainless steel
Casestainless steel with solid baffle wall and blowout back
Bezel ringcam ring (bayonet type), stainless steel
Accuracy classNS 63: class 1.6; NS 100/160: class 1.0

Standard features

Unit of outer Scalebar

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Case fillingwithout (232.30)with (233.30)
Nominal size063 mm100 mm160 mm063 mm100 mm160 mm
Process connectionG 1/4 BG 1/2 BG 1/2 BG 1/4 BG 1/2 BG 1/2 B
Connector locationlower mountlower mountlower mountlower mountlower mountlower mount
Scale range
Price£63.21£136.48£233.59£73.62£159.97£275.34
-1...0 bar903042590106109237003902042090204119063102
-1...+0.6 bar945222290130089237011923926090130599237518
-1...+1.5 bar945209590130169237020948955090130679063137
-1...+3 bar927363890130249237038948262890130759052976
0...0.6 bar9163700923707091897779237577
0...1 bar945748890306039011609945187090106029011706
0...1.6 bar903280090306119011617922057790106299011714
0...2.5 bar903050690306209011625902053590106459011722
0...4 bar903051490306389011633902054390206089011730
Price£60.97£134.24£231.34£71.37£157.73£273.10
0...6 bar903052290306469011641902055190206169011749
0...10 bar903053090306549011650902056090206249011757
0...16 bar903054990306629011668902057890206409011765
0...25 bar903055790306709011676902058690206679011773
0...40 bar902050090306899011684902059490206839011781
Price£76.71£158.82£266.89£87.12£182.31£308.65
0...60 bar902051990306979011692901050590206919011790
0...100 bar902052790113079010653901051390106889011803
0...160 bar923919790113159010661901022090106969011811
0...250 bar923920090113239237208901020390113589013105
0...400 bar923921990113319237216901021190113669052984
0...600 bar923922790113409237224923947290113749237720
Price£95.33£184.46£293.14£105.74£207.96£334.89
0...1000 bar952985391637199237232945300890113829237739
Price£373.24£467.57£396.73£509.32
0...1600 bar9824146923724091505099013121