Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 432.50, 433.50

Diaphragm pressure gauge

For the process industry, high overload safety up to the 10-fold full scale value, max. 40 bar


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 04.03
≤ 0.25 bar: Stainless steel 316L
> 0.25 bar: NiCr alloy (Inconel)
Stainless steel 316L
Sealing of pressure chamberFPM/FKM
Casestainless steel
Bezel ringstainless steel
Movementstainless steel
Windowlaminated safety glass
Accuracy classclass 1.6

Standard features

Measuring systemstainless steel
Casewith pressure blowout disk
Process connectionG 1/2 B

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal size100 mm160 mm
Scale range
Price£590.44£644.85
0...16 mbar95030059486160
0...25 mbar94878919383522
0...40 mbar90525779042580
Price£536.46£590.86
0...60 mbar90425399042598
0...100 mbar90425479052526
0...160 mbar90425559052534
0...250 mbar90425639052550
Price£394.73£449.13
0...400 mbar90425719052593
Price£397.09£451.50
-1...0 bar90304099030417
-1...+1.5 bar90229029022945
-1...+3 bar90229109022953
-1...+5 bar90229299022961
-1...+9 bar90229379022970
-1...+15 bar94866409387722
Price£394.73£449.13
0...0.6 bar90602359060146
0...1 bar90602439060154
0...1.6 bar90602519060162
0...2.5 bar90602609060170
0...4 bar90602789060189
0...6 bar90702229070125
0...10 bar90702499070133
0...16 bar90702659070141
0...25 bar90602869070150