Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model 52

Bimetallic thermometer

Industrial series


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTM 52.01
Accuracy classclass 1 per EN 13190
Casestainless steel
Stem materialstainless steel

Standard features

Connection design1, plain stem
Unit°C

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
ModelA52.063, nominal size 63, location of stem centre backA52.080, nominal size 80, location of stem centre backA52.100, nominal size 100, location of stem centre backA52.160, nominal size 160, location of stem centre back
Process connectionplain, with neck to fit thermowell (thermowell necessary for mounting)plain, with neck to fit thermowell (thermowell necessary for mounting)plain, with neck to fit thermowell (thermowell necessary for mounting)plain, with neck to fit thermowell (thermowell necessary for mounting)
Scale range-30 °C ... +50 °C-20 °C ... +60 °C0 °C ... 60 °C0 °C ... 80 °C0 °C ... 100 °C0 °C ... 120 °C0 °C ... 160 °C0 °C ... 200 °C0 °C ... 250 °C-30 °C ... +50 °C-20 °C ... +60 °C0 °C ... 60 °C0 °C ... 80 °C0 °C ... 100 °C0 °C ... 120 °C0 °C ... 160 °C0 °C ... 200 °C0 °C ... 250 °C-30 °C ... +50 °C-20 °C ... +60 °C0 °C ... 60 °C0 °C ... 80 °C0 °C ... 100 °C0 °C ... 120 °C0 °C ... 160 °C0 °C ... 200 °C0 °C ... 250 °C-30 °C ... +50 °C-20 °C ... +60 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 160 °C0 °C ... 200 °C0 °C ... 250 °C
Insertion length L1
Price£21.14£20.24£20.24£19.30£19.30£17.55£20.24£21.14£22.85£22.87£22.48£21.97£21.03£21.03£19.28£21.97£22.87£24.58£26.47£25.57£25.57£24.63£24.63£22.88£25.57£26.47£28.18£43.06£43.20£42.16£39.47£42.16£43.06£44.77
45 mm39035753906833390358339035913513157390360539036133907040390362139038183903850390389335132033903931390397435135303904016351270335128603513017351309235132543513408351347535135803513734
Price£21.65£20.75£20.75£19.81£19.81£18.06£20.75£21.65£23.36£23.38£22.48£22.48£21.54£21.54£19.79£22.48£23.38£25.09£26.98£26.08£26.08£25.14£25.14£23.39£26.08£26.98£28.69£43.06£43.20£42.16£39.47£42.16£43.06£44.77
63 mm390363035127703903648390365635131653903664390367239070583903680390382639068413903869390390735132113903940390398235135483904024390405939068503904091390413035132623904172390421035135993904253351271135130253904385390442339071393904466
Price£22.69£21.79£21.79£20.85£19.10£21.79£22.69£24.40£24.42£23.52£23.52£22.58£22.58£20.83£23.52£24.42£26.13£28.02£27.12£27.12£26.18£26.18£24.43£27.12£28.02£29.73£44.10£43.20£43.20£40.51£43.20£44.10£45.81
100 mm390369935127893903702390371039037293903737390706639037453903834351283539038773903915351322039039583903990390708239040323904067390686839041053904148390850039041803904229390710439042613904296390689239043263904393390443135136453904474
Price£24.10£23.20£23.20£20.51£23.20£24.10£25.81£25.83£24.93£24.93£23.99£22.24£24.93£25.83£27.54£29.43£28.53£28.53£27.59£27.59£25.84£28.53£29.43£31.14£45.51£44.61£44.61£41.92£44.61£47.18£47.22
160 mm390375335127973903761390378839037963907074390380039038423512843390388539039233903966390400839070903904040390407539068763904113390415635132893904199390423739071123904270390430039069063904334390440739044403904482
Price£24.87£24.87£22.18£25.77£26.60£23.91£27.50£31.10£30.20£29.26£29.26£27.51£30.20£31.10£32.81£47.18£46.28£46.28£43.59£46.28£47.18£48.89
200 mm3512800351299135133433513521351300935133943513572390408339068843904164351329739042023904245390712039042883904318390691439043423904415390445839071553904490