Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models 732.31, 732.51

Differential pressure gauge

For the process industry, all-metal media chamber


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 07.05
Measuring systemMeasuring system: stainless steel; ≥ 250 mbar diaphragm from NiCr-alloy (Inconel)
Casestainless steel
Bezel ringstainless steel
Movementstainless steel
Windowlaminated safety glass

Standard features

Overpressure safety/working pressure max.standard
Process connection2 x G 1/4 female
Connector locationlower mount
Permissible medium temperature-20 ... +100 °C (-4 ... +212 °F)

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Case fillingwithout
Nominal size100 mm160 mm
Scale range
Price£1,271.67£1,314.63
0...25 mbar90827949082921
0...40 mbar90828089082930
0...60 mbar90828169082948
0...100 mbar90828249082956
0...160 mbar90828329082964
0...250 mbar90828409082972
Price£895.22£938.18
0...400 mbar90828599082980
0...1 bar90828759083006
0...1.6 bar90828839083014
0...2.5 bar90828919083022
0...4 bar90829059083030
0...6 bar90829139083049
0...10 bar75724189400234
0...16 bar71306437783473