Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model 910.11

Pressure gauge valve

Brass, steel or stainless steel


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.02
DIN 16270: with vent screw
DIN 16271: with test connection M20 x 1,5 and vent screw
DIN 16272: with separate isolating test connection M20 x 1,5
Form A LH-RH union - male
Form B nipple and union nut - male, with shaft for mounting bracket
Medium temperatureCu-alloy / steel max. +120°C
Medium temperatureStainless steel max. +200°C
nominla pressure
nominla pressure

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Versionwithout test connection, per DIN 16270 or similiar (with vent screw)with test connection, per DIN 16271 or similiar (with vent screw)with separate isolating test connection, per DIN 16272
Material bodyCopper alloyCarbon steelStainless steel 1.4571Copper alloyCarbon steelStainless steel 1.4571Copper alloyCarbon steelStainless steel 1.4571
Connection process side + instrument side
Price£22.05£24.58£63.49£28.67£30.55£84.72£44.89£49.93£117.65
G 1/2 B male + G 1/2 LH-RH union909016990901779090967909097590909839091157909099190910099091017
Price£38.91£42.51£81.16£45.70£47.41£101.56£61.76£67.48£135.41
G 1/2 B male + G 1/2 with nipple and union nut909509890951019095110909512890951369095144909515290951609095179
Price£22.05£67.33£71.18
G 1/4 B male + G 1/4 LH-RH union1516035
Price£32.92£67.33£71.18
1/2 NPT male + 1/2 NPT female120077107170101285092
Price£70.28£74.96
M20 x 1,5 male + M20 x 1,5 LH-RH union90923581043781