Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model 910.12

Pressure gauge snubber

Brass, steel or stainless steel


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.03
brass, steel and stainless steel 1.4571
max. +120 °C

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal pressurePN max. 250 barPN max. 400 bar
Material bodyCopper alloyCopper alloySteelStainless steel 316Ti
Connection process side + instrument side
Price£17.06£17.06£19.44£38.76
G 1/2 B male + G 1/2 B female909018590901939091262
Price£17.06£22.03£38.76
1/2 NPT male + 1/2 NPT female12139970704547
Price£17.06£36.14
G 1/4 B male + G 1/4 B female14500691516094
Price£28.53£38.76
1/4 NPT male + 1/4 NPT female140878161449605