Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model A43

Bimetal thermometer

For heating technology


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTM 43.01
Case materialaluminium
Case materialsteel, zinc plated
Case materialPlastic, black;
Thermowell materialCopper alloy
ConnectionG 1/2 B

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Designstandard, aluminium casestandard, steel casestandard, plastic case
Thermowelldetachable, friction retained;detachable, friction retained;detachable, friction retained;detachable, with retainer screw;
Nominal size [NG, d1]63 mm80 mm100 mm63 mm80 mm100 mm63 mm80 mm100 mm63 mm80 mm100 mm
Windowpolystyrene, PSacrylic, (SAN)acrylic, (SAN)polystyrene, PSacrylic, (SAN)acrylic, (SAN)polystyrene, PSacrylic, (SAN)acrylic, (SAN)polystyrene, PSacrylic, (SAN)acrylic, (SAN)
Scale range0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C0 °C ... 60 °C0 °C ... 120 °C
Insertion length [L1]
Price£7.58£5.57£8.70£6.69£9.43£7.42£7.44£5.42£8.46£6.45£9.13£7.12£6.23£4.22£7.32£5.30£8.00£5.99£7.11£5.09£8.19£6.18£8.87£6.86
40 mm141386711413867314138688141386901413870714138709141387261413872814138751141387551413878014138782141388081413881114138828141388301413884914138852141397321414114214141147141411511414115414141160
Price£8.15£6.14£9.28£7.27£10.01£8.00£7.72£5.71£8.98£6.96£9.69£7.68£6.80£4.79£8.15£6.14£8.20£6.18£7.68£5.66£9.03£7.01£9.07£7.06
60 mm141386761413867814138693141386951413871314138715141387311413873414138760141387641413878614138788141388151413881814138833141388381413885914138862141397351414114414141148141411521414115714141161
Price£10.31£8.29£11.45£9.43£12.16£10.15£9.89£7.88£11.13£9.12£11.87£9.85£8.98£6.96£10.31£8.29£10.36£8.35£9.85£7.84£11.18£9.17£11.24£9.22
100 mm141386811413868314138699141387021413871814138721141387401413874714138769141387751413880014138803141388211413882414138842141388441413886614138870141397361414114514141149141411531414115814141162
Price£14.48£12.46£15.68£13.66£16.44£14.42£13.56£11.54£14.90£12.88£14.94£12.93£14.43£12.42£15.77£13.76£15.82£13.80
160 mm141391791413918014139184141391851413918814139177141391891413919014139191141391971413919914139203141411391414114614141150141411551414115914141164