Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model CS4R

Temperature controller for rail mounting

PID controller, dimensions 75 x 22.5 mm


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 85.05
Dimensions22,5 x 75 x 100 mm
Mounting optioncase for mounting on standard rail
DisplayLED, 4 digit (process value red, set value green)
Control characteristicPID (setable control parameter)
Self optimizingswitchable
Inputmulti-function input (input configuration setable)
setable input configurationsPt100, thermocouples type K/J/R/S/B/E/T/N/PL-II/C, 0/4...20 mA, 0...1/5/10 V, 1...5 V
Alarm output 1process value and control loop monitoring with combined open collector output

Standard features

Instrument configurationfactory adjustment, device will be configured by the operator

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Power supplyAC 100 ... 240 V, 50 ... 60 HzAC/DC 24 V
Control output
Price£154.78£154.78
relay1211069812736733
logic level DC 0/12 V for solid state relay1273674112736750
Price£162.53£162.53
analogue current signal 4 ... 20 mA (also configurable as retransmission output)1211075212736717