Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model DSS10M

Pressure gauge per EN 837-1 with mounted diaphragm seal

For the chemical and petrochemical industries, with threaded connection, threaded design


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetDS 95.01
Nominal size100 mm
Accuracy classclass 1.0
Windowlaminated safety glass
Case materialStainless steel 1.4301
Bezel ringcam ring (bayonet type), stainless steel
Connector locationlower mount
Diaphragm seal variantthreaded connection, screwed version

Standard features

System fill fluidKN 2 Silicone oil for general applications
Process temperature min.- 10°C
Process temperature max.+ 150°C
Ambient temperature pressure meas. min+ 10°C
Ambient temperature pressure meas. max+ 40°C
GasketPTFE max. 260°C
Fastening partsRetainer flange and bolts in stainless steel

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal pressure ratingPN 100
Wetted partsStainless steel 1.4404/1.4435 (316L); UNS S31603Hastelloy C276 2.4819; UNS N10276
Threaded connectionG 1/2" male1/2" NPT maleG 1/2" male1/2" NPT male
Scale range
Price£679.36£672.96£1,311.58£1,251.79
0...1 bar14200403142004211420044214200466
0...1.6 bar14200407142004221420045014200467
0...2.5 bar14200408142004241420045114200468
Price£648.72£642.31£1,280.93£1,221.14
0...4 bar14200410142004261420045214200470
0...6 bar14200411142004351420045414200473
0...10 bar14200412142004361420045514200474
0...16 bar14200413142004371420045614200476
Price£665.56£659.16£1,297.78£1,237.98
0...25 bar14200414142004381420045814200477
0...40 bar14200443142004481420045914200479
0...60 bar14200444142004491420046014200480
Price£648.72£642.31£1,280.93£1,221.14
-1...+5 bar14200416142004391420046214200481
-1...+9 bar14200418142004401420046314200485
-1...+10 bar14200419142004411420046414200488