Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models IV10, IV11

Needle valve and multiport valve


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.22
Werkstoff Köper:Stainless steel 316L/1.4404
Werkstoff Köper: (Sonderwerkstoff sowie Monel, Hastelloy auf Anfrage)
max. +200°C with PTFE packing material
max. +500°C with graphite packing material

Standard features

Material bodystainless steel 316L
Nominal pressure6000 psi / 420 bar
Material packingPTFE
Certificates accessoryNACE Sour Gas Service and Inspection certificate 3.1 according to EN 10204,body material

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Version1-Valve Needle Valve
Design needle valvemultiport
Vent connectionwithoutM8 female with plug1/4 NPT female with plug2nd Port 1/2" NPT female with plug, 3rd Port 1/2" NPT female with bleeder
Connection process side + instrument side
Price£60.87£66.05£66.05£86.82
1/2 NPT male - 1/2 NPT female48726939142753161427531914275325
Price£60.87£66.05£66.05£104.15
1/2 NPT female - 1/2 NPT female14280369142754001427510314275096
Price£60.87£70.39£70.39
1/4 NPT female - 1/4 NPT female14275409
Price£73.86£70.39£70.39
G 1/2 male - G 1/2 female1427540414285007
Price£73.86£79.05
G 1/2 female - G 1/2 female1427541137102268