Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Models IV20, IV21

Block-and-bleed valve

2-valve manifold


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetAC 09.19
Werkstoff Köper:Stainless steel 316L/1.4404
Werkstoff Köper: (Sonderwerkstoff sowie Monel, Hastelloy auf Anfrage)
max. +200°C with PTFE packing material
max. +500°C with graphite packing material

Standard features

Material bodystainless steel 316L
Nominal pressure6000 psi / 420 bar
Material packingPTFE
Certificates accessoryNACE Sour Gas Service and Inspection certificate 3.1 according to EN 10204,body material

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
VersionBlock and bleed valve, 2-valve manifold
Designsquareflat
Valve positionangledin-lineangledin-lineside-by-side
Connection process side + instrument side
Price£111.22£106.03£111.22£106.03£135.49
1/2 NPT male - 1/2 NPT female1427544114275303
Price£106.03£111.22£106.03£135.49
1/2 NPT female - 1/2 NPT female14275313142754071427533214276679
Price£123.36£128.54£123.36
G 1/2 male - G 1/2 female14275443
G 1/2 female - G 1/2 female469231211430586014290662