Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model LF-1

Submersible pressure sensor

For superior applications


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetLM 40.04

Standard features

Approvalwithout
Output signal4 … 20 mA (pressure), 2-wire
Accuracy1.0% of span
Unit cable lengthmeter
Permissible medium temperature-40...+80°C
Test protocolwith test protocol

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring range0...0.1 bar gauge0...0.16 bar gauge0...0.25 bar gauge0...0.4 bar gauge0...0.6 bar gauge0...1 bar gauge0...1.6 bar gauge0...2.5 bar gauge0...4 bar gauge0...6 bar gauge
Case material1.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C2761.4404 / 316L1.4462 + Hastelloy C276
Cable materialPURFEPPURFEPPURFEPPURFEPPURFEPPURFEPPURFEPPURFEPPURFEPPURFEP
Cable length
Price£423.36£574.46£423.36£574.46£430.37£592.26£430.37£592.26£447.90£636.77£465.42£681.27£482.95£725.78£518.01£814.80£588.12£992.83£658.23£1,170.86
314210627142106631421063314210667
Price£430.37£592.26£430.37£592.26£447.90£636.77£465.42£681.27£482.95£725.78£518.01£814.80£588.12£992.83£658.23£1,170.86
514210637142106701421064014210672
Price£447.90£636.77£465.42£681.27£482.95£725.78£518.01£814.80£588.12£992.83£658.23£1,170.86
101421064314210683
Price£465.42£681.27£482.95£725.78£518.01£814.80£588.12£992.83£658.23£1,170.86
151421064614210687
Price£482.95£725.78£518.01£814.80£588.12£992.83£658.23£1,170.86
201421064914210690
Price£518.01£814.80£588.12£992.83£658.23£1,170.86
301421065014210693
Price£588.12£992.83£658.23£1,170.86
501421065514210694
Price£658.23£1,170.86
701421065914210697