Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model OLS-C01

Optoelectronic level switch

For industrial applications


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetLM 31.31

Output signal: 1 switch point (PNP)
Power supply: DC 12 ... 32 V
Operating pressure: max. 25 bar
Permissible medium temperature: -30 ... +100 °C
Wetted parts: stainless steel, borosilicate glass, silicone adhesive

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Electrical connectionCircular connector M8x1 3-pinCable PVC
Switch functionClosed in media (SPST n.o.)Opened in media (SPST n.c.)Closed in media (SPST n.o.)Opened in media (SPST n.c.)
Process connection
Price£175.13£175.13£163.75£163.75
G 1/2"14241222142412061424498614244993
Price£160.35£160.35£148.97£148.97
G 3/8"14241276142412431424502614245029