Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model PSA-31

Electronic pressure switch

With display, for sanitary applications


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.85

Standard features

Output signaltwo switching output (PNP) + 4...20 mA
Electrical connection5-pin locking plug M12 x 1
Configuration pressure switchFactory setting
Approvals3-A
pin assignment el. connectionU+=1, U-=3, S+=5, SP1=4, SP2=2
Power supply15...35 V DC
Permissible medium temperature-20...+100°C (+135°C max. 1h)
Accuracy1.0% of span

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionG 1 hygienic flush diaphragmunion nut DIN 11851 with conical coupling DN 40union nut DIN 11851 with conical coupling DN 50Clamp DIN 32676 DN 32Clamp DIN 32676 DN 40Tri-Clamp DN 1 1/2"Tri-Clamp DN 2"
Measuring range
Price£334.48£341.56£353.32£312.42£312.42£312.42£320.27
0...1 bar gauge14037409140134551401344914013457140134581404147414081683
0...1.6 bar gauge45719526140870083045934614087026140870441408698414086994
0...2.5 bar gauge14086968140816361408166514087028140870455727114314081689
0...4 bar gauge14086969140530461408167014087029140870461408698514081697
0...6 bar gauge14061123305274901408167314087030140870471404793614081700
0...10 bar gauge57233888140816391408167714061581140870484669181214081701
0...16 bar gauge14086971140413541408701814070386140870494569879814086996
Price£346.94£354.03£365.79£324.88£324.88£324.88£332.74
-1...+1,5 bar gauge14086973140870121408701914087040140870511408699014086997
-1...+3 bar gauge14086975140870131408702014087041140870534568633514086999
-1...+5 bar gauge14086979140198161408702314044883140870541408699114087001
-1...+9 bar gauge14086982437533297110076814048150140870554728612145709407
-1...+15 bar gauge14086983140870141408702514087042140870561408699214087004