Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model PSD-4

Electronic pressure switch with display


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.86

Standard features

Process connectionG 1/4 A DIN EN ISO 1179-2 (formerly DIN 3852-E)
SealingNBR
ApprovalscULus

Accuracy 0.5 % of span
Power supply DC 15 ... 35 V

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Output signaltwo switching outputs (PNP/NPN)two switching output (PNP/NPN) + 4...20 mA
Measuring range
Price£189.57£224.49
0...1 bar gauge1421701114240471
0...2.5 bar gauge1424040914240472
0...4 bar gauge1424041414240474
0...6 bar gauge1424041614240476
0...10 bar gauge1424041814240481
0...16 bar gauge1424042214240486
0...25 bar gauge1424042414240488
0...40 bar gauge1424042714240490
0...60 bar gauge1424042814240492
0...100 bar gauge1424043014240493
0...160 bar gauge1424043414240494
0...250 bar gauge1424043614240495
0...400 bar gauge1424044014240496
0...600 bar gauge1424199814242000
Price£201.47£236.38
-1...0 bar gauge1424038114240469
-1...+1,5 bar gauge1424039414240449
-1...+3 bar gauge1424040014240463
-1...+9 bar gauge1424040214240467