Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model S-11

Flush pressure transmitter

For viscous and solids-containing media


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.02
Power supplyDC 10 (14) ... 30 V
Casestainless steel

Standard features

Output signal4 ... 20 mA, 2-wire
Unitbar
Accuracy0.5% of span
Electrical connection4-pin L-plug DIN EN 175301-803, IP65
Permissible medium temperature-30 ... +100 °C (-22 ... +212 °F)
Approvalswithout

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Process connectionG 1 B flush diaphragm with O-ringG 1/2 B, flush diaphragm with O-ring
Measuring range
Price£377.81£342.17
-1 ... 0 bar9810714
Price£342.17£342.17
0 ... 0.1 bar9083537
0 ... 0.16 bar9083545
0 ... 0.25 bar9021264
0 ... 0.4 bar9021272
0 ... 0.6 bar9021280
0 ... 1 bar9021299
0 ... 1.6 bar9021302
Price£342.17
0 ... 2.5 bar9021310
0 ... 4 bar9021213
0 ... 6 bar9021221
0 ... 10 bar9021230
0 ... 16 bar9021248
0 ... 25 bar9023518
0 ... 40 bar9023526
0 ... 60 bar9023534
0 ... 100 bar9023542
0 ... 160 bar9023550
0 ... 250 bar9023569
0 ... 400 bar9023577
0 ... 600 bar9023585