Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model S-20

Superior pressure transmitter

For general industrial applications


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.61

Standard features

Non-linearity0.25% BFSL
Electrical connectionangular connector DIN 175301-803 A
ApprovalscULus

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Process connectionG 1/4 A DIN EN ISO 1179-2 (formerly DIN 3852-E)G 1/2 B EN 837
SealingNBRcopper
Permissible medium temperature-20...+100°C-30...+100°C
Output signal4...20 mA, 2-wire4...20 mA, 2-wire0 ... 10 V, 3-wire
Power supplyDC 8...35 VDC 8...35 VDC 12...35 V
Measuring range
Price£318.89£318.89£318.89
0...0.4 bar gauge140712211407112614071196
0...0.6 bar gauge140712231407112814071197
Price£244.14£244.14£244.14
0...1 bar gauge140712241407113314071198
0...1.6 bar gauge140712251407113414071199
0...2.5 bar gauge140712321407113514071200
0...4 bar gauge140712331407113714071201
0...6 bar gauge140712351407113914071202
0...10 bar gauge140712371407114114071203
0...16 bar gauge140712381407114214071204
0...25 bar gauge140712391407114414071205
0...40 bar gauge140712451407114514071206
0...60 bar gauge140712481407114614071207
0...100 bar gauge140712521407114814071208
0...160 bar gauge140712541407114914071209
0...250 bar gauge140712681407115114071210
0...400 bar gauge140712711407115314071211
0...600 bar gauge140712751407115514071212
Price£284.00£318.89£318.89
0...1000 bar gauge1407115714071213
Price£284.00£284.00£284.00
-1...0 bar gauge140712171407112314071195