Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model SA-11

Pressure transmitter

For sanitary applications


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPE 81.80
Wetted partsstainless steel 1.4435
Casestainless steel 1.4571
Permissible medium temperature-20 ... +150 °C (-4 ... +302 °F)

Standard features

Output signal4 ... 20 mA, 2-wire
Sealingwithout
Accuracy0.5% of span

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Electrical connection4-pin L-plug DIN EN 175301-803, IP65circular connector M12x1, 4-pin
Process connectionTri-Clamp DN 1 1/2"union nut DIN 11851 with conical coupling DN 40union nut DIN 11851 with conical coupling DN 50Clamp DIN 32676 DN 32Clamp DIN 32676 DN 40VARIVENT connection Form FTri-Clamp DN 1 1/2"union nut DIN 11851 with conical coupling DN 40union nut DIN 11851 with conical coupling DN 50Clamp DIN 32676 DN 32Clamp DIN 32676 DN 40VARIVENT connection Form F
Measuring range
Price£382.07£412.59£424.87£382.07£382.07£424.95£382.07£412.59£424.87£382.07£382.07£424.95
0 ... 0.25 bar7677894719558712472809122255761222726912227544124736431247356212474089124736941247378312473856
0 ... 0.4 bar700215275580441247282512225861122272771222756173327711247357112474101124737081247379112473864
0 ... 1 bar7124809743300612472868122259161222728512227588124736511247361912474127124737321247380512473872
0 ... 2.5 bar12026026732877412160601122259841222729312227609124736601247401112474151124737411247381312473899
0 ... 4 bar723586472085571247292212226114122273157413438124736781247402012474160124737591247382112473902
0 ... 6 bar779649471929531247113512226157122273311222762574164881247405412474186124737671247383012473911
0 ... 10 bar765655276479867763243122262111222734012227633124736861247406212474194124737751247384812473929