Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model T16

Digital temperature transmitter

For thermocouples, head and rail mounting version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 16.01
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

Permissible ambient temperature transmitterStandard -40...85°C
ConfigurationBasic configuration (Typ K, 0…600 °C, signaling down scale 3,5 mA)

Further approvals and other ignition protections are available “on request".
Individual configurations are available via option "custom configuration" ex works.

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Explosion protectionWithoutATEX/IECEx
Ignition protection typeWithoutEx ia
Explosion protection 1.Additional approvalsWithoutWithoutEAC-ExCSAFM
Design
Price£116.47£232.02£153.62£153.62£153.62
Head1422005714427779143469301436409552867908
Price£143.58£171.69£180.73£180.73£180.73
Rail1422580914246951366834031436409714364098