Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TC40

Cable thermocouple


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 65.40

Standard features

DesignWith lead wires
Thermocouple typeType K
Number of thermocouplesSingle thermocouple
Accuracy class of the sensorClass 1, IEC 60584
Validity limits of class accuracy-40…+1000 °C
Hot junctionUngrounded
Lead wire insulationSilicon jacket, application range -60...+200 °C
Cable length [W]2000 mm
Cable endingStripped leads
Probe materialAlloy 600

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Electrical approvalWithoutATEX
Ignition protection typeWithoutEx i
Probe diameter3 mm6 mm3 mm6 mm
Insertion length [A]
Price£40.58£42.33£66.65£68.41
75 mm14415129144154021441540914415416
Price£40.84£43.18£66.92£69.26
100 mm14415134144154031441541014415417
Price£42.43£48.28£68.51£74.36
250 mm14415137144154041441541114415418
Price£45.08£56.78£71.16£82.85
500 mm14415139144154051441541214415419
Price£50.37£73.77£76.45£99.85
1000 mm14415140144154061441541514415421