Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TF40

Duct temperature sensor


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 67.16
Case materialPlastic, pure white, UV-restistant
Stem materialStainless steel
Ingress protection [IP]IP65
Mounting accessoriesMounting flange, Plastics, diameter 40mm

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Measuring element1xPt1000 / 2-wire / class F 0.3, EN 607511xPt100 / 2-wire / class F 0.3, EN 60751
Nominal length [N]
Price£25.48£25.48
100 mm1408095514080957
Price£26.43£26.43
150 mm1408096314080962
Price£27.36£27.36
200 mm1408095014080945
Price£28.32£28.32
250 mm1414012714141252