Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TFT35

Compact temperature transmitter


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 67.18
RangeFactory configured
Thermowell materialStainless steel
Thermowell diameter [F1]6,0 mm
Process connection [E o. d6]Screw-in thread
El. connectionPlug connection;

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Output signal4 ... 20 mA, 2-wire0 ... 10 V, 3-wire
Measuring range-50 ... +150°C-50 ... +150°C
El. connectionRectangular connector EN 175301-803 male connector and cable boxCircular Connector M12x1;Rectangular connector EN 175301-803 male connector and cable boxCircular Connector M12x1;
Process connection [E o. d6]Male thread G1/4AMale thread G1/2AMale thread G1/4AMale thread G1/2AMale thread G1/4AMale thread G1/2AMale thread G1/4AMale thread G1/2A
Insertion length [U1]
Price£96.59£91.10£105.20£99.71£105.74£100.25£114.35£108.86
50 mm1429090214290888142909251429091614291011142910071429105014291045
75 mm1429090414290899142909291429091814291015142910091429105114291046
100 mm1429091114290901142909321429092214291016142910101429105214291048