Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TG54

Bimetal thermometer

Process version per EN 13190


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTM 54.02
Accuracy classclass 1 per EN 13190

Standard features

Connection design1, plain stem
Unit°C
Stem diameter8 mm
Dampingwithout

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Nominal size100
Connection locationback mountlower mountback mount, adjustable
Process connectionplain, without threadplain, without threadplain, without thread
Insertion length L1100 mm140 mm200 mm240 mm290 mm100 mm140 mm200 mm240 mm290 mm100 mm140 mm200 mm240 mm290 mm
Scale range
Price£88.57£88.57£88.57£88.57£88.57£114.23£114.23£114.23£114.23£114.23£138.98£138.98£138.98£138.98£138.98
0 °C ... 60 °C143608201436082214360825143608261436082814360869143608701436087114360872143608731436090714360908143609101436091214360913
0 °C ... 100 °C143608381436083414360833143608321436083114360879143608781436087714360876143608751436092014360919143609181436091614360915
0 °C ... 120 °C143608391436084014360844143608461436084814360881143608831436088614360888143608901436092114360922143609231436092414360925
0 °C ... 250 °C143608551436085414360853143608511436084914360895143608941436089314360892143608911436093014360929143609281436092714360926
Price£103.33£103.33£103.33£103.33£128.99£128.99£128.99£128.99£153.74£153.74£153.74£153.74
0 °C ... 500 °C143608601436086214360864143608651436089714360902143609041436090614360932143609341436093614360938