Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model THM10

Thermomanometer

Eco version, for pressure and temperature measurement


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetPM 01.24
Scale range0 °C ... 120 °C
Range40 ... 80 °C
arcs / segmentscircular arc 0...1 bar + 3 bar...end red / 1...3 bar green / 0...60°C blue / 60...120°C red
CasePlastic black
Process connection WN02.062G1/4B
Shut-off valveShut-off valve G1/4 x 1/2-ISO7
Windowplastic, snap fit

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Nominal size063 mm080 mm
Connector locationcenter back mountlower mountcenter back mountlower mount
Scale range
Price£20.55£20.55£23.68£24.44
0...4 bar14112456141124571411245914112460