Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR34

Miniature resistance thermometer

Thread-mounted, explosion-protected version


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.34
Electrical connectionCircular connector, M12x1

Standard features

ApprovalsATEX / IECEx
Sensor diameter ød6 mm
Neck length N(MH)Without

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Output signal4…20mA, 2-wirePt100 Class A (IEC 60751), 3-wire
Process temperature-30 ... +150°C-30 ... +150°C
 Transmitter initial value0°C (Standard configuration)Without
 Transmitter final value150°C (Standard configuration)Without
Process connectionFixed threaded hex bushing G 1/4 BFixed threaded hex bushing G 1/2 BFixed threaded hex bushing 1/4 NPTFixed threaded hex bushing 1/2 NPTFixed threaded hex bushing G 1/4 BFixed threaded hex bushing G 1/2 BFixed threaded hex bushing 1/4 NPTFixed threaded hex bushing 1/2 NPT
Insertion length A(U1)/A(U2)
Price£114.34£114.34£114.34£114.34£87.08£87.08£87.08£87.08
50 mm1411506214115247141152511411525614115539141155421411554514115548
75 mm1442535114425367144253841442549714425509144255261442555514425576
100 mm1411524514115249141152531411525714115540141155431411554614115549
Price£117.93£117.93£117.93£117.93£90.67£90.67£90.67£90.67
120 mm1442535414425368144253851442549914425510144255301442555714425578
Price£119.69£119.69£119.69£119.69£92.43£92.43£92.43£92.43
150 mm1411524614115250141152541411525814115541141155441411554714115551
Price£121.44£121.44£121.44£121.44£94.17£94.17£94.17£94.17
200 mm1442535514425369144253861442550014425513144255321442556014425580
Price£121.74£121.74£121.74£121.74£94.48£94.48£94.48£94.48
250 mm1442535814425372144253951442550114425514144255351442556414425581
Price£122.05£122.05£122.05£122.05£94.78£94.78£94.78£94.78
300 mm1442536014425374144253971442550314425515144255371442556914425583
Price£122.32£122.32£122.32£122.32£95.06£95.06£95.06£95.06
350 mm1442536114425377144253981442550414425516144255391442557214425584
Price£122.62£122.62£122.62£122.62£95.35£95.35£95.35£95.35
400 mm1442536214425378144254001442550514425522144255401442557314425585