Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TR40

Cable resistance thermometer

Mineral-insulated cable (MI cable)


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTE 60.40

Standard features

DesignWith lead wires
Sensor1xPt100, 4-wire
Lead wire insulationSilicon jacket, application range -60...+200 °C
Cable length [W]2000 mm
Cable endingStripped leads
Probe materialStainless steel 1.4571
Mechanical requirementsStandard probe tip (max. 6 g, peak to peak)

  • available from stock (Germany)
  • available after production
  • online not available
  • not available
  • available from stock (Germany)
  • available after production
  • online not available
  • not available
Electrical approvalWithoutATEX
Ignition protection typeWithoutEx i
Probe diameter6 mm3 mm6 mm3 mm
Accuracy class of the sensorClass B, IEC 60751Class A, IEC 60751Class B, IEC 60751Class A, IEC 60751Class B, IEC 60751Class A, IEC 60751Class B, IEC 60751Class A, IEC 60751
Temperature range of selected class-50...+500°C, Sensor: Thin film-30...+300°C, Sensor: Thin film-50...+500°C, Sensor: Thin film-30...+300°C, Sensor: Thin film-50...+500°C, Sensor: Thin film-30...+300°C, Sensor: Thin film-50...+500°C, Sensor: Thin film-30...+300°C, Sensor: Thin film
Insertion length [A]
Price£60.68£74.06£59.57£72.96£86.75£100.14£85.65£99.04
100 mm1441419514333583144141981441419614414204144142031441420014414202
Price£61.66£75.04£60.00£73.39£87.74£101.12£86.08£99.47
150 mm1441423714414242144142271441423314414255144142581441424514414249
Price£62.64£76.03£60.43£73.82£88.72£102.11£86.51£99.90
200 mm1441424014414243144142291441423414414256144142591441424614414251
Price£64.61£77.99£61.30£74.68£90.69£104.07£87.37£100.76
300 mm1441424114414244144142321441423614414257144142631441424814414253