Article No.:

×

Details

Price (Unit):
Amount:

excl. VAT & shipping
, Delivery time workdays
Add to cart

Model TW45

Screw-in thermowell (fabricated)

Version per DIN 43772 form 5, 8


Standard articles are ready for shipping in 1-2 business days, configured and kit articles are ready for shipping in 3-5 business days.

Exemplary presentation

Technical information

Specifications according to data sheetTW 95.45

Standard features

MaterialStainless steel 1.4571
Process thread [P or E]G 1/2 B
Connection to thermometer [N]G 1/2 female

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Tube dimensionTube 12x2.5 mm for sensor 6 mm (DIN 43772)Tube 10x0.9 mm for sensor 8 mm (fast response)Tube 12x0.9 mm for sensor 10 mm (fast response)Tube 14x2.5 mm for sensor 8 mm (DIN 43772)
Insertion length [U1]
Price£36.37£33.41£35.12£38.01
82 mm3277969324433432444313278019
Price£39.42£34.28£37.24£42.24
142 mm3277977324439332444403278230
Price£41.44£34.86£38.66£45.06
182 mm3277985324440732444583278248
Price£43.98£35.59£40.43£48.59
232 mm3277993324441532444663278256
Price£51.58£37.77£45.74£59.17
382 mm3278001324442332444743278311